Protective tubes for cables
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BKS-PS-914/16-SI-00,91 | BAM PT-XA-006-M91-T-00,9 | |
|
-
List price
|
-
List price
|
|
| Short description | Silicone sheet | Silicone sheet |
|---|---|---|
| Use | for cable guard | for cable guard |
| Material | Silicone | Silicone |
| Dimension | 1.6 x 914 x 914 mm | 1.6 x 914 x 914 mm |
| Ambient temperature | -65...233 °C | -65...233 °C |