Similar Illustration
Only CAD model download is supported
Magnet for rod style
Principle of operation
BTL magnet, float
Material
1.4404 stainless steel
Dimension
Ø 31 mm/Ø 11.7 mm x 69 mm
Inside diameter
11.7 mm
Ambient temperature
-20...130 °C
Do you have any questions about the product?
Get in touch with us
Only CAD model download is supported