Similar Illustration
Only CAD model download is supported
Reflectors and reflective foils
Version
Cube corner 4 mm
Use
for retro-reflective sensor
Style
Square
2 mounting holes
2 mounting holes
Dimension
100 x 100 x 9.2 mm
Sensing surface
92.5 cm²
Recommended alternative
BAM01JN
Reflectors and reflective foils
BOS R-47
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BOS R-37 | BOS R-47 | |
|
-
List price
|
-
List price
|
|
| Version | Cube corner 4 mm | Cube corner 4 mm |
|---|---|---|
| Use | for retro-reflective sensor | for retro-reflective sensor |
| Style |
Square 2 mounting holes |
Square 2 mounting holes |
| Dimension | 100 x 100 x 9.2 mm | 100 x 100 x 9.2 mm |
| Sensing surface | 92.5 cm² | 92.5 cm² |
| Ambient temperature | -20...100 °C | -20...60 °C |
| Material sensing surface | PC | PMMA |
| Light type | non-polarized light, also for polarized light | non-polarized light, also for polarized light |
| Mounting part |
Glue Screw M3 |
Glue Screw M3 |
Only CAD model download is supported