Similar Illustration
Only CAD model download is supported
Flexible mounting system
Principle of operation
Mounting system
Use
Holding rods with Ø12mm
for fork sensor BGL
for photoelectric sensors BOS 2K
for photoelectric sensors BOS 6K
for fork sensor BGL
for photoelectric sensors BOS 2K
for photoelectric sensors BOS 6K
Material
Aluminum Anodized
Dimension
37 x 20 x 30 mm
Mounting part
Screws, clamps
Do you have any questions about the product?
Get in touch with us
Only CAD model download is supported