- Version
- Cube corner 0.9 mm
- Use
-
for retro-reflective sensor
Laser - Style
- Cylinder with threaded pin
- Dimension
- Ø 10 x 13.6 mm
- Sensing surface
- 0.3 cm²
- Ambient temperature
- -20...60 °C
- Material sensing surface
- PMMA
- Light type
- non-polarized light, also for polarized light
- Mounting part
- M3 nut
- ECLASS 10.1
- 27-27-36-01
- ECLASS 11.0
- 27-27-36-01
- ECLASS 4.1
- 27-27-90-03
- ECLASS 5.1.3
- 27-27-92-03
- ECLASS 5.1.4
- 27-27-92-03
- ECLASS 6.2
- 27-27-92-03
- ECLASS 8.1
- 27-27-92-03
- ECLASS 9.0
- 27-27-36-01
- ECLASS 9.1
- 27-27-36-01
- ETIM 4.0
- EC002467
- ETIM 5.0
- EC002467
- ETIM 6.0
- EC002467
- ETIM 7.0
- EC002467
- UNSPSC 11
- 39121551
- UNSPSC 7.0901
- 39121551