Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BAM01JP

Reflectors and reflective foils

Typecode:

BOS R-46

Loading...
Version
Cube corner 4 mm
Use
for retro-reflective sensor
Style
Square
2 mounting holes
Dimension
40 x 60 x 7.5 mm
Sensing surface
19.9 cm²
Ambient temperature
-20...60 °C
Material sensing surface
PMMA
Light type
non-polarized light, also for polarized light
Mounting part
Glue
Screw M3
Technical documentation
  • Datasheet

No recommended accessories available.
ECLASS 10.1
27-27-36-01
ECLASS 11.0
27-27-36-01
ECLASS 4.1
27-27-90-03
ECLASS 5.1.3
27-27-92-03
ECLASS 5.1.4
27-27-92-03
ECLASS 6.2
27-27-92-03
ECLASS 8.1
27-27-92-03
ECLASS 9.0
27-27-36-01
ECLASS 9.1
27-27-36-01
ETIM 4.0
EC002467
ETIM 5.0
EC002467
ETIM 6.0
EC002467
ETIM 7.0
EC002467
UNSPSC 11
39121551
UNSPSC 7.0901
39121551