Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Mounting brackets for magnetic sensors
Principle of operation
BMF mounting bracket
Application
Pneumatic cylinder, round without groove or tie rod
Piston diameter ≤8 - 110 mm
Piston diameter ≤8 - 110 mm
Use
for magnetic sensors BMF 307
for magnetic sensors BMF 235
for magnetic sensors BMF 235
Material
Aluminum
Ambient temperature
-40...85 °C
Do you have any questions about the product?
Get in touch with us
Only CAD model download is supported