Products
Industries & Solutions
Company
Service & Support

BAM01YT

BMS CUJ-M-S25-D045-00

Brackets for vision sensors and lights

Application
for mounting profiles
with orientation in rotational position and angle orientation
for quick-change plate
Version
3D holder system
Use
for BVS …-E
for SmartCamera BVS SC
Material
Aluminum anodized, natural
Dimension
60 x 84 x 60 mm
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Application
for mounting profiles
with orientation in rotational position and angle orientation
for quick-change plate
Version
3D holder system
Use
for BVS …-E
for SmartCamera BVS SC
Material
Aluminum anodized, natural
Dimension
60 x 84 x 60 mm
Mounting part
Screws, clamps
Classifications
ECLASS 10.1
27-27-37-01
ECLASS 11.0
27-27-37-01
ECLASS 12.0
27-27-37-01
ECLASS 13.0
27-27-37-01
ECLASS 14.0
27-27-37-01
ECLASS 4.1
27-27-90-02
ECLASS 5.1.4
27-27-92-02
ECLASS 6.2
27-27-92-02
ECLASS 8.1
27-27-92-02
ECLASS 9.0
27-27-37-01
ECLASS 9.1
27-27-37-01
ETIM 4.0
EC000127
ETIM 5.0
EC000127
ETIM 6.0
EC000127
ETIM 7.0
EC000127
ETIM 8.0
EC000127
ETIM 9.0
EC003015
UNSPSC 11
31162300
UNSPSC 7.0901
31162300
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue