Flexible mounting system
Holding rods with Ø14mm
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BMS CS-M-D14-IZ | BMS CS-M-D12-IZ | |
|
-
List price
|
-
List price
|
|
| Principle of operation | Mounting system | Mounting system |
|---|---|---|
| Use |
for mounting system BMS Holding rods with Ø14mm |
for mounting system BMS for holding rods with Ø12 mm |
| Material | Zinc | Zinc |
| Dimension | Ø 27 x 37 mm | Ø 27 x 37 mm |
| Mounting part | Screws, clamps | Screws, clamps |