Similar Illustration
Only CAD model download is supported
Magnet for rod style
Principle of operation
BTL magnet, float
Material
1.4404 stainless steel
Dimension
Ø 24.6 mm/Ø 9.5 mm x 32.5 mm
Inside diameter
9.5 mm
Ambient temperature
-20...130 °C
Do you have any questions about the product?
Get in touch with us
Only CAD model download is supported