Similar Illustration
Only CAD model download is supported
Reflectors and reflective foils
Version
Cube corner 0.9 mm
Use
for retro-reflective sensor
Laser
Laser
Dimension
10 x 3.7 mm
Sensing surface
0.3 cm²
Ambient temperature
-20...60 °C
Do you have any questions about the product?
Get in touch with us
Only CAD model download is supported