Products
Industries & Solutions
Company
Service & Support

BAM023U

BOS R-56

Reflectors and reflective foils

Version
Micro-pyamids
Use
for retro-reflective sensor
Laser
Style
Square
2 mounting holes
Dimension
20 x 32 x 3 mm
Sensing surface
2.7 cm²
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Version
Micro-pyamids
Use
for retro-reflective sensor
Laser
Style
Square
2 mounting holes
Dimension
20 x 32 x 3 mm
Sensing surface
2.7 cm²
Ambient temperature
-20...60 °C
Material sensing surface
PMMA
Light type
non-polarized light, also for polarized light
Mounting part
Screw M3
Classifications
ECLASS 10.1
27-27-36-01
ECLASS 11.0
27-27-36-01
ECLASS 12.0
27-27-36-01
ECLASS 13.0
27-27-36-01
ECLASS 14.0
27-27-36-01
ECLASS 4.1
27-27-90-03
ECLASS 5.1.4
27-27-92-03
ECLASS 6.2
27-27-92-03
ECLASS 8.1
27-27-92-03
ECLASS 9.0
27-27-36-01
ECLASS 9.1
27-27-36-01
ETIM 4.0
EC002467
ETIM 5.0
EC002467
ETIM 6.0
EC002467
ETIM 7.0
EC002467
ETIM 8.0
EC002467
ETIM 9.0
EC002467
UNSPSC 11
39121551
UNSPSC 7.0901
39121551
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue