Similar Illustration
Only CAD model download is supported
Proximity sensor mounts with positive stops
Use
for sensors Ø30 mm
For M30 sensors
fastening length 46mm and longer
For M30 sensors
fastening length 46mm and longer
Material
Brass PTFE coated
Dimension
Ø 45 x 40 mm
Mounting part
Screws, clamps
Additional features
Weld immune
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BAM MC-XA-023-D30,0-2-FM/W | BAM MC-XA-023-D30,0-2-FS | |
|
-
List price
|
-
List price
|
|
| Use |
for sensors Ø30 mm For M30 sensors fastening length 46mm and longer |
for sensors Ø30 mm For M30 sensors fastening length 40mm and longer |
|---|---|---|
| Material | Brass PTFE coated | Brass nickel-plated |
| Dimension | Ø 45 x 40 mm | Ø 45 x 36 mm |
| Mounting part | Screws, clamps | Screws, clamps |
| Additional features | Weld immune | - |
Only CAD model download is supported