Similar Illustration
Only CAD model download is supported
Proximity sensor mounts with positive stops
Use
for sensors Ø12 mm
For M12 sensors
fastening length 46mm and longer
For M12 sensors
fastening length 46mm and longer
Material
Stainless steel PTFE coated
Dimension
Ø 23 x 44.5 mm
Mounting part
Screws, clamps
Additional features
Weld immune
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BAM MC-XA-023-D12,0-4-FXL/W | BAM MC-XA-024-D12,0-2-FM/W | |
|
-
List price
|
-
List price
|
|
| Use |
for sensors Ø12 mm For M12 sensors fastening length 46mm and longer |
for sensors Ø12 mm For M12 sensors fastening length 40mm and longer |
|---|---|---|
| Material | Stainless steel PTFE coated | Brass PTFE coated |
| Dimension | Ø 23 x 44.5 mm | Ø 23 x 38 mm |
| Mounting part | Screws, clamps | Screws, clamps |
| Additional features | Weld immune | Weld immune |
Only CAD model download is supported