Similar Illustration
Only CAD model download is supported
Proximity sensor mounts with positive stops
Use
for sensors Ø12 mm
For M12 sensors
fastening length 40mm and longer
For M12 sensors
fastening length 40mm and longer
Material
Brass nickel-plated
Dimension
Ø 23 x 38 mm
Mounting part
Screws, clamps
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BAM MC-XA-024-D12,0-2-FM | BAM MC-XA-024-D12,0-2-FM/W | |
|
-
List price
|
-
List price
|
|
| Use |
for sensors Ø12 mm For M12 sensors fastening length 40mm and longer |
for sensors Ø12 mm For M12 sensors fastening length 40mm and longer |
|---|---|---|
| Material | Brass nickel-plated | Brass PTFE coated |
| Dimension | Ø 23 x 38 mm | Ø 23 x 38 mm |
| Mounting part | Screws, clamps | Screws, clamps |
| Additional features | - | Weld immune |
Only CAD model download is supported