Products
Industries & Solutions
Company
Service & Support
Canceled

BAM0272

BAM TG-ID-016-H02

Mechanical Accessories

Principle of operation
Actuator
Version
Actuator with handle for sliding door
Use
for safety switch BID
Material
Aluminum
Actuator material
Stainless steel
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Principle of operation
Actuator
Version
Actuator with handle for sliding door
Use
for safety switch BID
Material
Aluminum
Actuator material
Stainless steel
Dimension
145 x 72 x 113 mm
Mounting part
Screw M5
Scope of delivery
Grip (1x)
Classifications
ECLASS 10.1
27-27-90-90
ECLASS 11.0
27-27-90-90
ECLASS 12.0
27-27-26-06
ECLASS 13.0
27-27-26-06
ECLASS 14.0
27-27-26-06
ECLASS 4.1
27-27-90-02
ECLASS 5.1.4
27-27-92-90
ECLASS 6.2
27-27-92-90
ECLASS 8.1
27-27-92-90
ECLASS 9.0
27-27-90-90
ECLASS 9.1
27-27-90-90
ETIM 4.0
EC002024
ETIM 5.0
EC002024
ETIM 6.0
EC002024
ETIM 7.0
EC002024
ETIM 8.0
EC002024
ETIM 9.0
EC002024
UNSPSC 11
31162300
UNSPSC 7.0901
31162300
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue