Products
Industries & Solutions
Company
Service & Support
Canceled

BAM029M

BAM PC-OS-025-23K-1

Protective housing

Short description
Protective housing
Use
for photoelectric sensors BOS 23K
Material
Cast aluminum anodized, black
Protection sheet material
PMMA
Dimension
84.1 x 107 x 124.5 mm
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Short description
Protective housing
Use
for photoelectric sensors BOS 23K
Material
Cast aluminum anodized, black
Protection sheet material
PMMA
Dimension
84.1 x 107 x 124.5 mm
Mounting part
Screws
Clamps
Ambient temperature
-5...90 °C, uncooled
Classifications
ECLASS 10.1
27-27-90-90
ECLASS 11.0
27-27-90-90
ECLASS 12.0
27-27-37-92
ECLASS 13.0
27-27-37-92
ECLASS 14.0
27-27-37-92
ECLASS 4.1
27-27-90-02
ECLASS 5.1.4
27-27-92-90
ECLASS 6.2
27-27-92-90
ECLASS 8.1
27-27-92-90
ECLASS 9.0
27-27-90-90
ECLASS 9.1
27-27-90-90
ETIM 4.0
EC002040
ETIM 5.0
EC002040
ETIM 6.0
EC002040
ETIM 7.0
EC002040
ETIM 8.0
EC002040
ETIM 9.0
EC002040
UNSPSC 11
31162300
UNSPSC 7.0901
31162300
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue