Products
Industries & Solutions
Company
Service & Support
Canceled

BAM02FY

BAM OF-VS-002-GN-30

Optics: Diaphragms, filters, lenses, deflectors

Principle of operation
Optical filter BVS
Version
Long pass
Filter
Green
Use
for C-mount camera lenses
Dimension
Ø 32 x 7 mm
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Principle of operation
Optical filter BVS
Version
Long pass
Filter
Green
Use
for C-mount camera lenses
Dimension
Ø 32 x 7 mm
Material
Aluminum, black anodized
Material sensing surface
Glass, polished
Mounting part
Screws
Classifications
ECLASS 10.1
27-27-36-04
ECLASS 11.0
27-27-36-04
ECLASS 12.0
27-27-36-04
ECLASS 13.0
27-27-36-04
ECLASS 14.0
27-27-36-04
ECLASS 4.1
27-27-90-03
ECLASS 5.1.4
27-27-92-06
ECLASS 6.2
27-27-92-06
ECLASS 8.1
27-27-92-06
ECLASS 9.0
27-27-36-04
ECLASS 9.1
27-27-36-04
ETIM 4.0
EC002467
ETIM 5.0
EC002467
ETIM 6.0
EC002467
ETIM 7.0
EC002467
ETIM 8.0
EC002467
ETIM 9.0
EC003015
UNSPSC 11
23151700
UNSPSC 7.0901
23151700
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue