Products
Industries & Solutions
Company
Service & Support
Canceled

BAM02HA

BAM ES-XA-01D-01-R01-201-S92

Emergency stop device

B10d (EN ISO 13849-1)
0,1 mil. switching operations
Approval/Conformity
cULus
CE
TÜV
WEEE
Operating principle
Mechanical
No of contacts
2x positive opening
Utilization category
AC-15
DC -13
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
B10d (EN ISO 13849-1)
0,1 mil. switching operations
Approval/Conformity
cULus
CE
TÜV
WEEE
Operating principle
Mechanical
No of contacts
2x positive opening
Utilization category
AC-15
DC -13
Type of release
Turning
Life expectancy mechanical
0.06 mil. switching operations
Connection
M12x1-Male, 5-pin, A-coded
Dimension
80 x 106 x 72 mm
Ambient temperature
-25...70 °C
IP rating
IP65
Housing material
Plastic
Classifications
ECLASS 10.1
27-37-12-44
ECLASS 11.0
27-37-12-44
ECLASS 12.0
27-37-12-44
ECLASS 13.0
27-37-12-44
ECLASS 14.0
27-37-12-44
ECLASS 4.1
27-37-12-00
ECLASS 5.1.4
27-37-19-01
ECLASS 6.2
27-37-12-44
ECLASS 8.1
27-37-12-44
ECLASS 9.0
27-37-12-44
ECLASS 9.1
27-37-12-44
ETIM 4.0
EC002034
ETIM 5.0
EC002034
ETIM 6.0
EC002034
ETIM 7.0
EC002034
ETIM 8.0
EC002034
ETIM 9.0
EC002034
UNSPSC 11
39121545
UNSPSC 7.0901
39121545
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue