Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
RJ50-Male, straight, 10-pin
Connection 2
Sub-D-Female, straight, 9-pin
Cable
TPE black, 2 m
Operating voltage Ub
4.5...5.5 VDC
IP rating
IP40
Recommended alternative
FHW02FA
Double-ended cordsets
90A051230
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BAM MD-VS-005-0004-02 | 90A051230 | |
|
-
List price
|
-
List price
|
|
| Connection 1 | RJ50-Male, straight, 10-pin | Sub-D 9 |
|---|---|---|
| Connection 2 | Sub-D-Female, straight, 9-pin | RJ45 |
| Cable | TPE black, 2 m | TPE black, 2 m |
| Operating voltage Ub | 4.5...5.5 VDC | - |
| IP rating | IP40 | - |
| Approval/Conformity |
cULus CE WEEE UKCA |
- |
| Cable, note | - | straight |
Only CAD model download is supported