Products
Industries & Solutions
Company
Service & Support
Canceled

BAM02JA

BAM MD-VS-002-0003

Brackets for vision sensors and lights

Version
Stand holder with continuous read function
Application
Tripod holder with continous read function
Use
for BVS HS-P
Material
ABS Powder coated
Steel
Dimension
98 x 318 x 150 mm
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Version
Stand holder with continuous read function
Application
Tripod holder with continous read function
Use
for BVS HS-P
Material
ABS Powder coated
Steel
Dimension
98 x 318 x 150 mm
Mounting part
Screws
Glue
Classifications
ECLASS 10.1
27-27-37-01
ECLASS 11.0
27-27-37-01
ECLASS 12.0
27-27-37-01
ECLASS 13.0
27-27-37-01
ECLASS 14.0
27-27-37-01
ECLASS 4.1
27-27-90-02
ECLASS 5.1.4
27-27-92-02
ECLASS 6.2
27-27-92-02
ECLASS 8.1
27-27-92-02
ECLASS 9.0
27-27-37-01
ECLASS 9.1
27-27-37-01
ETIM 4.0
EC000127
ETIM 5.0
EC000127
ETIM 6.0
EC000127
ETIM 7.0
EC000127
ETIM 8.0
EC000127
ETIM 9.0
EC003015
UNSPSC 11
31162300
UNSPSC 7.0901
31162300
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue