Products
Industries & Solutions
Company
Service & Support

BAM02ML

BAM MC-XA-042-D20,0-1

Brackets for vision sensors and lights

Application
for wall mount
for mounting profiles
Version
Holder
Use
for machine light Ø20 mm
Material
Aluminum anodized, natural
Dimension
15 x 29 x 35 mm
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Application
for wall mount
for mounting profiles
Version
Holder
Use
for machine light Ø20 mm
Material
Aluminum anodized, natural
Dimension
15 x 29 x 35 mm
Mounting part
Screws, clamps
Classifications
ECLASS 10.1
27-27-37-01
ECLASS 11.0
27-27-37-01
ECLASS 12.0
27-27-37-01
ECLASS 13.0
27-27-37-01
ECLASS 14.0
27-27-37-01
ECLASS 4.1
27-27-90-02
ECLASS 5.1.4
27-27-92-02
ECLASS 6.2
27-27-92-02
ECLASS 8.1
27-27-92-02
ECLASS 9.0
27-27-37-01
ECLASS 9.1
27-27-37-01
ETIM 4.0
EC000127
ETIM 5.0
EC000127
ETIM 6.0
EC000127
ETIM 7.0
EC000127
ETIM 8.0
EC000127
ETIM 9.0
EC003015
UNSPSC 11
31162300
UNSPSC 7.0901
31162300
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue