Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Mounting brackets for magnetic sensors
Principle of operation
BMF mounting bracket
Application
Pneumatic cylinder, round without groove or tie rod
Piston diameter 25 - 63 mm
For BMF 307 and BMF 315
Piston diameter 25 - 63 mm
For BMF 307 and BMF 315
Use
for magnetic sensors BMF 307
Material
Stainless steel
Die-cast zinc
Die-cast zinc
Ambient temperature
-30...80 °C
Do you have any questions about the product?
Get in touch with us
Only CAD model download is supported