Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Universal brackets
Use
for sensors Ø30 mm
for temperature sensor BTS M30
for temperature sensor BTS M30
Version
Mounting bracket
Material
1.4404 stainless steel
Dimension
30 x 83 x 108 mm
Mounting part
Clamps
Recommended alternative
BAM02Y5
Universal brackets
BAM MB-XA-029-D30,0-5
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BAM MB-XA-030-D30,0-5 | BAM MB-XA-029-D30,0-5 | |
|
-
List price
|
-
List price
|
|
| Use |
for sensors Ø30 mm for temperature sensor BTS M30 |
for sensors Ø30 mm for temperature sensor BTS M30 |
|---|---|---|
| Version | Mounting bracket | Mounting bracket |
| Material | 1.4404 stainless steel | 1.4404 stainless steel |
| Dimension | 30 x 83 x 108 mm | 50 x 63 x 108 mm |
| Mounting part | Clamps | Clamps |
Only CAD model download is supported