Products
Industries & Solutions
Company
Service & Support

BAM02YF

BAM AN-XE-002-M30-5

Mechanical Accessories

Version
Air shield
Use
For M30 sensors
for temperature sensor BTS M30
Material
Stainless steel
Dimension
Ø 37.6 x 25 mm
Mounting part
Thread M30x1.5
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Version
Air shield
Use
For M30 sensors
for temperature sensor BTS M30
Material
Stainless steel
Dimension
Ø 37.6 x 25 mm
Mounting part
Thread M30x1.5
Scope of delivery
Adapter M5 - D6 tube (1x)
Air shield
Nut M30x1.5 (1x)
Classifications
ECLASS 10.1
27-27-90-90
ECLASS 11.0
27-27-90-90
ECLASS 12.0
27-27-37-92
ECLASS 13.0
27-27-37-92
ECLASS 14.0
27-27-37-92
ECLASS 4.1
27-27-90-02
ECLASS 5.1.4
27-27-92-90
ECLASS 6.2
27-27-92-90
ECLASS 8.1
27-27-92-90
ECLASS 9.0
27-27-90-90
ECLASS 9.1
27-27-90-90
ETIM 4.0
EC002024
ETIM 5.0
EC002024
ETIM 6.0
EC002024
ETIM 7.0
EC002024
ETIM 8.0
EC002024
ETIM 9.0
EC002024
UNSPSC 11
31162300
UNSPSC 7.0901
31162300
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue