Similar Illustration
Only CAD model download is supported
Proximity sensor mounts with positive stops
Use
for sensors M08x1
for sensors Ø8 mm
fastening length 48mm and longer
for sensors Ø8 mm
fastening length 48mm and longer
Material
Brass PTFE coated
Dimension
Ø 19.5 x 48 mm
Mounting part
Screws, clamps
Additional features
Weld immune
Do you have any questions about the product?
Get in touch with us
Only CAD model download is supported