Similar Illustration
Only CAD model download is supported
Proximity sensor mounts with positive stops
Use
for sensors M08x1
for sensors Ø8 mm
fastening length 28mm and longer
for sensors Ø8 mm
fastening length 28mm and longer
Material
Stainless steel (1.4104)
Dimension
Ø 19.5 x 28 mm
Mounting part
Screws, clamps
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BAM MC-XA-023-D08,0-4-FS | BAM MC-XA-023-D08,0-2-FS | |
|
-
List price
|
-
List price
|
|
| Use |
for sensors M08x1 for sensors Ø8 mm fastening length 28mm and longer |
for sensors M08x1 for sensors Ø8 mm fastening length 28mm and longer |
|---|---|---|
| Material | Stainless steel (1.4104) | Brass nickel-plated |
| Dimension | Ø 19.5 x 28 mm | Ø 19.5 x 28 mm |
| Mounting part | Screws, clamps | Screws, clamps |
Only CAD model download is supported