Similar Illustration
Only CAD model download is supported
Mounting brackets for magnetic sensors
Principle of operation
Adapter BMP
Application
Holder for C-slot
Use
for magnetic field positioning system BMP
Material
Brass
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BAM MC-MP-056-01-2-C3 | BAM MC-MP-056-01-4-C3 | |
|
-
List price
|
-
List price
|
|
| Principle of operation | Adapter BMP | Adapter BMP |
|---|---|---|
| Application | Holder for C-slot | Holder for C-slot |
| Use | for magnetic field positioning system BMP | for magnetic field positioning system BMP |
| Material | Brass | Stainless steel |
Only CAD model download is supported