Products
Industries & Solutions
Company
Service & Support

BAM03EY

BMS CC-M-D12-E-01

Flexible mounting system

Principle of operation
Mounting system
Use
Holding rods with Ø12mm
for monitor holder BMS
for mounting system BMS
Material
Stainless steel
Dimension
25.5 x 25.5 x 64 mm
Mounting part
Clamps
Screws
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Principle of operation
Mounting system
Use
Holding rods with Ø12mm
for monitor holder BMS
for mounting system BMS
Material
Stainless steel
Dimension
25.5 x 25.5 x 64 mm
Mounting part
Clamps
Screws
Approval/Conformity
Ecolab
Classifications
ECLASS 10.1
27-27-37-01
ECLASS 11.0
27-27-37-01
ECLASS 12.0
27-27-37-01
ECLASS 13.0
27-27-37-01
ECLASS 14.0
27-27-37-01
ECLASS 4.1
27-27-90-02
ECLASS 5.1.4
27-27-92-02
ECLASS 6.2
27-27-92-02
ECLASS 8.1
27-27-92-02
ECLASS 9.0
27-27-37-01
ECLASS 9.1
27-27-37-01
ETIM 4.0
EC000127
ETIM 5.0
EC000127
ETIM 6.0
EC000127
ETIM 7.0
EC000127
ETIM 8.0
EC000127
ETIM 9.0
EC003015
UNSPSC 11
31162300
UNSPSC 7.0901
31162300
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue