Products
Industries & Solutions
Company
Service & Support

BAM03Z6

BAM MB-ML-060-B22-1

Mechanical Accessories

Use
for magnetic encoder
BML BM2
Material
Aluminum blank
Dimension
4 x 6 x 22 mm
Mounting part
Threads M2 (2x)
Ambient temperature
-40...100 °C
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Use
for magnetic encoder
BML BM2
Material
Aluminum blank
Dimension
4 x 6 x 22 mm
Mounting part
Threads M2 (2x)
Ambient temperature
-40...100 °C
Scope of delivery
Assembly block
Screw ISO 14580-M2x8 (4x)
Classifications
ECLASS 10.1
27-27-37-01
ECLASS 11.0
27-27-37-01
ECLASS 12.0
27-27-37-01
ECLASS 13.0
27-27-37-01
ECLASS 14.0
27-27-37-01
ECLASS 4.1
27-27-90-02
ECLASS 5.1.4
27-27-92-02
ECLASS 6.2
27-27-92-02
ECLASS 8.1
27-27-92-02
ECLASS 9.0
27-27-37-01
ECLASS 9.1
27-27-37-01
ETIM 4.0
EC000127
ETIM 5.0
EC000127
ETIM 6.0
EC000127
ETIM 7.0
EC000127
ETIM 8.0
EC000127
ETIM 9.0
EC003015
UNSPSC 11
31162300
UNSPSC 7.0901
31162300
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue