Products
Industries & Solutions
Company
Service & Support

BAM041J

BAM TG-IR-036-B

Mechanical Accessories

Principle of operation
Floating target with screws
Use
for BIR Inductive Rapid Positioning System
Material
PA
PA
Dimension
32 x 21.5 x 37 mm
Mounting part
DIN 912 M5X30
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Principle of operation
Floating target with screws
Use
for BIR Inductive Rapid Positioning System
Material
PA
PA
Dimension
32 x 21.5 x 37 mm
Mounting part
DIN 912 M5X30
Ambient temperature
-40...85 °C
Classifications
ECLASS 10.1
27-27-90-90
ECLASS 11.0
27-27-90-90
ECLASS 12.0
27-27-40-92
ECLASS 13.0
27-27-40-92
ECLASS 14.0
27-27-40-92
ECLASS 4.1
27-27-90-02
ECLASS 5.1.4
27-27-92-90
ECLASS 6.2
27-27-92-90
ECLASS 8.1
27-27-92-90
ECLASS 9.0
27-27-90-90
ECLASS 9.1
27-27-90-90
ETIM 4.0
EC002024
ETIM 5.0
EC002024
ETIM 6.0
EC002024
ETIM 7.0
EC002024
ETIM 8.0
EC002024
ETIM 9.0
EC002024
UNSPSC 11
31162300
UNSPSC 7.0901
31162300
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue