Similar Illustration
Only CAD model download is supported
Magnet for profile style
Principle of operation
Magnetic
Material
PA66 GF30
JIS G3131 Grade SPHC
JIS G3131 Grade SPHC
Dimension
90 x 22 x 205 mm
Distance min. to BTL
12 mm
Distance max. to BTL
56 mm
Do you have any questions about the product?
Get in touch with us
Only CAD model download is supported