Products
Industries & Solutions
Company
Service & Support

BAM043N

BAM MC-IR-060-B10-1

Mechanical Accessories

Use
for BIR Inductive Rapid Positioning System
Material
EN AW-6061 Aluminium
Dimension
15 x 11.5 x 56 mm
Mounting part
ISO 4762 M4x25
Scope of delivery
Mounting clamp including screws
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Use
for BIR Inductive Rapid Positioning System
Material
EN AW-6061 Aluminium
Dimension
15 x 11.5 x 56 mm
Mounting part
ISO 4762 M4x25
Scope of delivery
Mounting clamp including screws
Classifications
ECLASS 10.1
27-27-90-90
ECLASS 11.0
27-27-90-90
ECLASS 12.0
27-27-40-92
ECLASS 13.0
27-27-40-92
ECLASS 14.0
27-27-40-92
ECLASS 4.1
27-27-90-02
ECLASS 5.1.4
27-27-92-90
ECLASS 6.2
27-27-92-90
ECLASS 8.1
27-27-92-90
ECLASS 9.0
27-27-90-90
ECLASS 9.1
27-27-90-90
ETIM 4.0
EC002024
ETIM 5.0
EC002024
ETIM 6.0
EC002024
ETIM 7.0
EC002024
ETIM 8.0
EC002024
ETIM 9.0
EC002024
UNSPSC 11
31162300
UNSPSC 7.0901
31162300
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue