Products
Industries & Solutions
Company
Service & Support

BAM043R

BAM MB-IR-061-B23-4

Mechanical Accessories

Use
for BIR Inductive Rapid Positioning System
Material
1.4571 stainless steel
Dimension
20 x 40 x 80 mm
Mounting part
ISO 4762 M5x8
ISO 4762 M5x30
Scope of delivery
Angle bracket including screws and slot nuts
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Use
for BIR Inductive Rapid Positioning System
Material
1.4571 stainless steel
Dimension
20 x 40 x 80 mm
Mounting part
ISO 4762 M5x8
ISO 4762 M5x30
Scope of delivery
Angle bracket including screws and slot nuts
Classifications
ECLASS 10.1
27-27-90-90
ECLASS 11.0
27-27-90-90
ECLASS 12.0
27-27-40-92
ECLASS 13.0
27-27-40-92
ECLASS 14.0
27-27-40-92
ECLASS 4.1
27-27-90-02
ECLASS 5.1.4
27-27-92-90
ECLASS 6.2
27-27-92-90
ECLASS 8.1
27-27-92-90
ECLASS 9.0
27-27-90-90
ECLASS 9.1
27-27-90-90
ETIM 4.0
EC002024
ETIM 5.0
EC002024
ETIM 6.0
EC002024
ETIM 7.0
EC002024
ETIM 8.0
EC002024
ETIM 9.0
EC002024
UNSPSC 11
31162300
UNSPSC 7.0901
31162300
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue