Products
Industries & Solutions
Company
Service & Support

BAM0464

BAM GM-ML-05-R02-M100

Mechanical Accessories

Principle of operation
Guide rail for magnetic tape
Use
for magnetic encoder
Material
Aluminum Anodized
Dimension
40 mm x 5.8 mm x 1 m
Mounting part
Slot for flexible mounting
Screws
Clamps
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Principle of operation
Guide rail for magnetic tape
Use
for magnetic encoder
Material
Aluminum Anodized
Dimension
40 mm x 5.8 mm x 1 m
Mounting part
Slot for flexible mounting
Screws
Clamps
Scope of delivery
Profile rail
Cover strip
Classifications
ECLASS 10.1
27-27-37-01
ECLASS 11.0
27-27-37-01
ECLASS 12.0
27-27-37-01
ECLASS 13.0
27-27-37-01
ECLASS 14.0
27-27-37-01
ECLASS 4.1
27-27-90-02
ECLASS 5.1.4
27-27-92-02
ECLASS 6.2
27-27-92-02
ECLASS 8.1
27-27-92-02
ECLASS 9.0
27-27-37-01
ECLASS 9.1
27-27-37-01
ETIM 4.0
EC000127
ETIM 5.0
EC000127
ETIM 6.0
EC000127
ETIM 7.0
EC000127
ETIM 8.0
EC000127
ETIM 9.0
EC003015
UNSPSC 11
31162300
UNSPSC 7.0901
31162300
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue