Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Magnet for rod style
Principle of operation
BTL magnet, rod
Dimension
Ø 32.8 mm/Ø 13.5 mm x 7.9 mm
Inside diameter
13.5 mm
Ambient temperature
-40...85 °C
Do you have any questions about the product?
Get in touch with us
Only CAD model download is supported