Similar Illustration
Only CAD model download is supported
Reflectors and reflective foils
Version
Cube corner 2.3 mm
Use
for retro-reflective sensor
Dimension
51 x 8 x 60.3 mm
Sensing surface
22,52 cm²
Ambient temperature
-20...65 °C
Do you have any questions about the product?
Get in touch with us
Only CAD model download is supported