Products
Industries & Solutions
Company
Service & Support

BAV001W

BAV MA-AC-00013-02

IO-Link control panel

Principle of operation
IO-Link control panel, 4-way
Dimension
85 x 64 x 199 mm
Ambient temperature min.
-5 °C
Ambient temperature max.
55 °C
Approval/Conformity
CE
WEEE
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Principle of operation
IO-Link control panel, 4-way
Dimension
85 x 64 x 199 mm
Ambient temperature min.
-5 °C
Ambient temperature max.
55 °C
Approval/Conformity
CE
WEEE
Classifications
ECLASS 10.1
19-20-05-01
ECLASS 11.0
19-20-05-01
ECLASS 12.0
27-33-02-90
ECLASS 13.0
27-33-02-90
ECLASS 14.0
27-33-02-90
ECLASS 4.1
27-27-90-01
ECLASS 5.1.4
27-27-92-11
ECLASS 6.2
27-27-92-11
ECLASS 8.1
27-27-92-11
ECLASS 9.0
19-20-05-01
ECLASS 9.1
19-20-05-01
ETIM 7.0
EC001415
ETIM 8.0
EC001415
ETIM 9.0
EC001415
UNSPSC 11
39120000
UNSPSC 7.0901
39120000
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue