Products
Industries & Solutions
Company
Service & Support

BAV003E

BAV AS-SK-00030-01

BVS VisionSensor

Application
Check on attendance
Verification
Brightness tool
BLOB
Edge analysis
Finder
Code tool
Error control
Scan-Trigger
Secondary features for condition monitoring
Inclination monitoring and installation aid
Internal humidity detection
Internal temperature monitoring
Vibration monitoring
Image resolution
1.2 MP(1280 x 960 pixels)
Focal length
9.6 mm
Range min.
50 mm
Do you have any questions about the product? Get in touch with us

Your voucher code

The quickest way to your VisionSensor Starter Kit - redeem your voucher code* “BVS_Starter_Kit_50” in the shopping cart now!
* Please note that the discount code can only be used for a starter kit and can only be used once per company.

Quantity scale

Contact request
Key features
Application
Check on attendance
Verification
Brightness tool
BLOB
Edge analysis
Finder
Code tool
Error control
Scan-Trigger
Secondary features for condition monitoring
Inclination monitoring and installation aid
Internal humidity detection
Internal temperature monitoring
Vibration monitoring
Image resolution
1.2 MP(1280 x 960 pixels)
Focal length
9.6 mm
Range min.
50 mm
Field of view
30 x 30 mm ... 305 x 230 mm
Light emitter illumination
LED white
LED red
Interface
IO-Link 1.1;TCP/UDP;IIoT (Gigabit Ethernet)
Dimension
56 x 56 x 59 mm
IP rating
IP67
Approval/Conformity
CE
UKCA
cULus
FCC
WEEE
Classifications
ECLASS 10.1
27-31-02-01
ECLASS 11.0
27-31-02-01
ECLASS 12.0
27-31-02-01
ECLASS 13.0
27-31-02-01
ECLASS 14.0
27-31-02-01
ECLASS 4.1
27-31-02-03
ECLASS 5.1.4
27-31-02-01
ECLASS 6.2
27-31-02-01
ECLASS 8.1
27-31-02-01
ECLASS 9.0
27-31-02-03
ECLASS 9.1
27-31-02-01
ETIM 4.0
EC001820
ETIM 5.0
EC001820
ETIM 6.0
EC001820
ETIM 7.0
EC001820
ETIM 8.0
EC001820
ETIM 9.0
EC004672
UNSPSC 11
43211718
UNSPSC 7.0901
43211718
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue