Similar Illustration
Only CAD model download is supported
Inductive distance sensors
Dimension
Ø 6.5 x 45 mm
Style Housing
D6.5
Installation
for flush mounting
Range
0.5...2 mm
Analog output
Analog, voltage 0...10 V
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BAW G06EF-UAC20B-S49G | BES 516-371-G-E5-C-S49 | BES 516-3021-G-E5-C-S49 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 6.5 x 45 mm | Ø 6.5 x 45 mm | Ø 6.5 x 45 mm |
|---|---|---|---|
| Style Housing | D6.5 | D6.5 | D6.5 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 0.5...2 mm | 2 mm | 2 mm |
| Analog output | Analog, voltage 0...10 V | - | - |
| Output characteristic | falling on approach | - | - |
| Limit frequency –3 dB | 1000 Hz | - | - |
| Repeat accuracy | ±40 µm | - | - |
| Non-linearity max. | ±45 µm | - | - |
| Housing material | Stainless steel | Stainless steel | Stainless steel |
| Material sensing surface | PBT | PBT | PBT |
| Connection | Connector, M8x1-Male, 3-pin | Connector, M8x1-Male, 3-pin | Connector, M8x1-Male, 3-pin |
| Operating voltage Ub | 15...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | 10...60 °C | -40...85 °C | -40...85 °C |
| IP rating | IP67 | - | - |
| Approval/Conformity |
CE cULus EAC WEEE |
cULus CE UKCA WEEE |
CE cULus WEEE |
| Switching output | - | PNP Normally open (NO) | PNP Normally closed (NC) |
| Switching frequency | - | 5000 Hz | 5000 Hz |
| IP rating | - | IP68 | IP68 |
Only CAD model download is supported