Similar Illustration
Only CAD model download is supported
Cylindrical version with metric thread
Dimension
Ø 8 x 51.5 mm
Style Housing
M8x1
Installation
for flush mounting
Range
0.5...1.5 mm
Analog output
Analog, voltage 0...10 V
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BAW M08EI-UAD15B-BP05 | BAW M08EI-UAD15B-BP03 | BES 516-146-EO-X-PU-05 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 8 x 51.5 mm | Ø 8 x 51.5 mm | Ø 8 x 45.5 mm |
|---|---|---|---|
| Style Housing | M8x1 | M8x1 | M8x1 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 0.5...1.5 mm | 0.5...1.5 mm | 1.5 mm |
| Analog output | Analog, voltage 0...10 V | Analog, voltage 0...10 V | - |
| Output characteristic | falling on approach | falling on approach | - |
| Limit frequency –3 dB | 1000 Hz | 1000 Hz | - |
| Repeat accuracy | ±8 µm | ±8 µm | - |
| Non-linearity max. | ±30 µm | ±30 µm | - |
| Housing material | Stainless steel | Stainless steel | Stainless steel |
| Material sensing surface | PBT | PBT | PBT |
| Connection | Cable, 5.00 m, PUR | Cable, 3.00 m, PUR | Cable, 5.00 m, PUR |
| Operating voltage Ub | 15...30 VDC | 15...30 VDC | 10...30 VDC |
| Ambient temperature | -10...70 °C | -10...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 | - |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Switching output | - | - | PNP NO/NC |
| Switching frequency | - | - | 1000 Hz |
| IP rating | - | - | IP67 |
Only CAD model download is supported