Products
Industries & Solutions
Company
Service & Support

BAW0011

BAW M12ME-UAD50B-BP01

Cylindrical version with metric thread

Dimension
Ø 12 x 30 mm
Style Housing
M12x1
Installation
quasi-flush
Range
1...5 mm
Analog output
Analog, voltage 0...10 V
Analog, temperature
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Dimension
Ø 12 x 30 mm
Style Housing
M12x1
Installation
quasi-flush
Range
1...5 mm
Analog output
Analog, voltage 0...10 V
Analog, temperature
Output characteristic
falling on approach
Limit frequency –3 dB
1000 Hz
Repeat accuracy
±10 µm
Non-linearity max.
±160 µm
Housing material
Brass, nickel-plated
Material sensing surface
PA 12
Connection
Cable, 1.00 m, PUR
Operating voltage Ub
15...30 VDC
Ambient temperature
0...60 °C
IP rating
IP67
Approval/Conformity
CE
UKCA
cULus
WEEE
Classifications
ECLASS 10.1
27-27-08-02
ECLASS 11.0
27-27-08-02
ECLASS 12.0
27-27-40-03
ECLASS 13.0
27-27-40-03
ECLASS 14.0
27-27-40-03
ECLASS 4.1
27-27-08-02
ECLASS 5.1.4
27-27-08-02
ECLASS 6.2
27-27-08-02
ECLASS 8.1
27-27-08-02
ECLASS 9.0
27-27-08-02
ECLASS 9.1
27-27-08-02
ETIM 4.0
EC001818
ETIM 5.0
EC001818
ETIM 6.0
EC001818
ETIM 7.0
EC001818
ETIM 8.0
EC001818
ETIM 9.0
EC001818
UNSPSC 11
41111926
UNSPSC 7.0901
41111926
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue