Similar Illustration
Only CAD model download is supported
Inductive distance sensors
Dimension
Ø 12 x 65 mm
Style Housing
M12x1
Installation
non-flush
Range
1...4 mm
Analog output
Analog, current 4...20 mA
Product Features
Cable with connector, M12x1-Male, 3-pin, 0.20 m, PUR
Connector, M12x1-Male, 3-pin
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BAW M12MF2-ICC40F-BP00,2-GS04-508 | BAW M12MF2-UAC40F-BP01,5-GS04 | BAW M12MF2-UAC40F-BP00,5-GS04 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 12 x 65 mm | Ø 12 x 65 mm | Ø 12 x 65 mm |
|---|---|---|---|
| Style Housing | M12x1 | M12x1 | M12x1 |
| Installation | non-flush | non-flush | non-flush |
| Range | 1...4 mm | 1...4 mm | 1...4 mm |
| Analog output | Analog, current 4...20 mA | Analog, voltage 0...10 V | Analog, voltage 0...10 V |
| Output characteristic | falling on approach | falling on approach | falling on approach |
| Limit frequency –3 dB | 500 Hz | 500 Hz | 500 Hz |
| Repeat accuracy | ±10 µm | ±10 µm | ±10 µm |
| Non-linearity max. | ±120 µm | ±90 µm | ±90 µm |
| Housing material | Brass, nickel-plated | Brass, nickel-plated | Brass, nickel-plated |
| Material sensing surface | PBT | PBT | PBTP |
| Connection | Cable with connector, M12x1-Male, 3-pin, 0.20 m, PUR | Cable with connector, M12x1-Male, 3-pin, 1.50 m, PUR | Cable with connector, M12x1-Male, 3-pin, 0.50 m, PUR |
| Operating voltage Ub | 10...30 VDC | 15...30 VDC | 15...30 VDC |
| Ambient temperature | -10...70 °C | -10...70 °C | -10...70 °C |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported