Similar Illustration
Only CAD model download is supported
Cylindrical version with metric thread
Dimension
Ø 12 x 65 mm
Style Housing
M12x1
Installation
non-flush
Range
1...4 mm
Analog output
Analog, voltage 0...10 V
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BAW M12MF2-UAC40F-BP05 | BAW M12MF2-UAC40F-BP03 | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 12 x 65 mm | Ø 12 x 65 mm |
|---|---|---|
| Style Housing | M12x1 | M12x1 |
| Installation | non-flush | non-flush |
| Range | 1...4 mm | 1...4 mm |
| Analog output | Analog, voltage 0...10 V | Analog, voltage 0...10 V |
| Output characteristic | falling on approach | falling on approach |
| Limit frequency –3 dB | 500 Hz | 500 Hz |
| Repeat accuracy | ±10 µm | ±10 µm |
| Non-linearity max. | ±90 µm | ±90 µm |
| Housing material | Brass, nickel-plated | Brass, nickel-plated |
| Material sensing surface | PBT | PBT |
| Connection | Cable, 5.00 m, PUR | Cable, 3.00 m, PUR |
| Operating voltage Ub | 15...30 VDC | 15...30 VDC |
| Ambient temperature | -10...70 °C | -10...70 °C |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Principle of operation | Inductive Distance Sensor | Inductive Distance Sensor |
Only CAD model download is supported