Similar Illustration
Only CAD model download is supported
Inductive distance sensors
Dimension
Ø 12 x 65 mm
Style Housing
M12x1
Installation
for flush mounting
Range
0.5...2 mm
Analog output
Analog, voltage 0...10 V
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
Further alternative
|
|
|
|
|
|
|
| BAW M12MI-UAC20B-S04G | BAW M12MI-UAC35C-S04G | BAW M12MI-UAC20B-S04G-515 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 12 x 65 mm | Ø 12 x 65 mm | Ø 12 x 65 mm |
|---|---|---|---|
| Style Housing | M12x1 | M12x1 | M12x1 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 0.5...2 mm | 0.2...3.5 mm | 0.5...2 mm |
| Analog output | Analog, voltage 0...10 V | Analog, voltage 0...10 V | Analog, voltage 0...10 V |
| Output characteristic | falling on approach | falling on approach | falling on approach |
| Limit frequency –3 dB | 500 Hz | 1000 Hz | 500 Hz |
| Repeat accuracy | ±8 µm | ±7 µm | ±8 µm |
| Non-linearity max. | ±45 µm | ±35 µm | ±45 µm |
| Housing material | Brass, nickel-plated | Brass, Nickel-free coated | Brass, nickel-plated |
| Material sensing surface | PBT | PBT | PEEK |
| Connection | Connector, M12x1-Male, 3-pin | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 3-pin |
| Operating voltage Ub | 15...30 VDC | 15...30 VDC | 15...30 VDC |
| Ambient temperature | -10...70 °C | -40...80 °C | -10...70 °C |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
CE cULus EAC WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported