Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Cylindrical version with metric thread
Dimension
Ø 18 x 36 mm
Style Housing
M18x1
Installation
for flush mounting
Range
1...5 mm
Output characteristic
falling on approach
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BAW M18ME-UAC50B-BP00,2-GS04 | BAW M18ME-ICC50B-BP00,2-GS04 | BAW M18ME-ICC50B-BP00,5-GS04-003 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 18 x 36 mm | Ø 18 x 36 mm | Ø 18 x 36 mm |
|---|---|---|---|
| Style Housing | M18x1 | M18x1 | M18x1 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 1...5 mm | 1...5 mm | 1...5 mm |
| Output characteristic | falling on approach | falling on approach | falling on approach |
| Limit frequency –3 dB | 500 Hz | 500 Hz | 500 Hz |
| Repeat accuracy | ±8 µm | ±8 µm | ±8 µm |
| Non-linearity max. | ±120 µm | ±120 µm | ±120 µm |
| Housing material | Brass, nickel-plated | Brass, nickel-plated | Brass, nickel-plated |
| Material sensing surface | PBT | PBT | PBT |
| Connection | Cable with connector, M12x1-Male, 3-pin, 0.20 m, PUR | Cable with connector, M12x1-Male, 3-pin, 0.20 m, PUR | Cable with connector, M12x1-Male, 3-pin, 0.50 m, PUR |
| Operating voltage Ub | 15...30 VDC | 15...30 VDC | 15...30 VDC |
| Ambient temperature | -10...70 °C | -10...70 °C | -10...70 °C |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Principle of operation | Inductive Distance Sensor | Inductive Distance Sensor | Inductive Distance Sensor |
| Analog output | - | Analog, current 4...20 mA | Analog, current 4...20 mA |
Only CAD model download is supported