Similar Illustration
Only CAD model download is supported
Cylindrical version with metric thread
Dimension
Ø 18 x 65 mm
Style Housing
M18x1
Installation
non-flush
Range
2...8 mm
Analog output
Analog, voltage 0...10 V
Do you have any questions about the product?
Get in touch with us
|
|
Discontinued
Alternative
|
|
|
|
|
|
| BAW M18MG-UAC80F-S04G | BAW M18MG-UAC16F-S04G-K | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 18 x 65 mm | Ø 18 x 65 mm |
|---|---|---|
| Style Housing | M18x1 | M18x1 |
| Installation | non-flush | non-flush |
| Range | 2...8 mm | 4...16 mm |
| Analog output | Analog, voltage 0...10 V |
Analog, voltage 0…10 V Analog, temperature |
| Output characteristic | falling on approach | falling on approach |
| Limit frequency –3 dB | 500 Hz | 500 Hz |
| Repeat accuracy | ±12 µm | ±200 µm |
| Non-linearity max. | ±180 µm | ±360 µm |
| Housing material | Brass, nickel-plated | Brass, nickel-plated |
| Material sensing surface | PBT | PBT |
| Connection | Connector, M12x1-Male, 3-pin | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 15...30 VDC | 15...30 VDC |
| Ambient temperature | -10...70 °C | 10...60 °C |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Principle of operation | Inductive Distance Sensor | Inductive Distance Sensor |
Only CAD model download is supported