Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BAW002W

BAW M

Typecode:

BAW M30ME-UAC10B-S04G

Loading...
Recommended accessories
Dimension
Ø 30 x 44.5 mm
Style Housing
M30x1.5
Installation
for flush mounting
Range
2...10 mm
Analog output
Analog, voltage 0...10 V
Output characteristic
falling on approach
Limit frequency –3 dB
500 Hz
Repeat accuracy
±10 µm
Non-linearity max.
±240 µm
Housing material
Brass, nickel-plated
Material sensing surface
PBT
Connection
Connector, M12x1-Male, 3-pin
Operating voltage Ub
15...30 VDC
Ambient temperature
-10...70 °C
IP rating
IP67
Approval/Conformity
CE
UKCA
cULus
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Single-Ended Cordsets

ECLASS 10.1
27-27-08-02
ECLASS 11.0
27-27-08-02
ECLASS 4.1
27-27-08-02
ECLASS 5.1.3
27-27-08-02
ECLASS 5.1.4
27-27-08-02
ECLASS 6.2
27-27-08-02
ECLASS 8.1
27-27-08-02
ECLASS 9.0
27-27-08-02
ECLASS 9.1
27-27-08-02
ETIM 4.0
EC001818
ETIM 5.0
EC001818
ETIM 6.0
EC001818
ETIM 7.0
EC001818
UNSPSC 11
41111926
UNSPSC 7.0901
41111926