Cylindrical version with metric thread
|
|
Alternative
|
|
|
|
|
|
| BAW M30ME-UAC15F-S04G | BES 516-362-E5-Y-S4 | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 30 x 57 mm | Ø 30 x 57 mm |
|---|---|---|
| Style Housing | M30x1.5 | M30x1.5 |
| Installation | non-flush | non-flush |
| Range | 3...15 mm | 15 mm |
| Analog output | Analog, voltage 0...10 V | - |
| Output characteristic | falling on approach | - |
| Limit frequency –3 dB | 350 Hz | - |
| Repeat accuracy | ±12 µm | - |
| Non-linearity max. | ±360 µm | - |
| Housing material | Brass, nickel-plated | Brass, nickel-plated |
| Material sensing surface | PBT | PA 12 |
| Connection | Connector, M12x1-Male, 3-pin | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 15...30 VDC | 10...30 VDC |
| Ambient temperature | -10...70 °C | -25...70 °C |
| IP rating | IP67 | - |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Switching output | - | PNP Normally open (NO) |
| Switching frequency | - | 100 Hz |
| IP rating | - | IP67 |