Discontinued
- Dimension
- 38.5 x 14 x 17 mm
- Style Housing
- block style
- Installation
- non-flush
- Range
- 1...5 mm
- Interface
-
IO-Link 1.1
10 bits - Output characteristic
- falling on approach
- Limit frequency –3 dB
- 200 Hz
- Repeat accuracy
- ±10 µm
- Non-linearity max.
- ±150 µm
- Housing material
- Aluminum, Anodized
- Material sensing surface
- LCP
- Connection
- Cable, 3.00 m, PUR
- Operating voltage Ub
- 18...30 VDC
- Ambient temperature
- -10...60 °C
- IP rating
- IP67
- Approval/Conformity
-
CE
UKCA
cULus
WEEE
-
Datasheet
-
End of Life Announcement
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-27-08-02
- ECLASS 11.0
- 27-27-08-02
- ECLASS 4.1
- 27-27-08-02
- ECLASS 5.1.3
- 27-27-08-02
- ECLASS 5.1.4
- 27-27-08-02
- ECLASS 6.2
- 27-27-08-02
- ECLASS 8.1
- 27-27-08-02
- ECLASS 9.0
- 27-27-08-02
- ECLASS 9.1
- 27-27-08-02
- ETIM 4.0
- EC001818
- ETIM 5.0
- EC001818
- ETIM 6.0
- EC001818
- ETIM 7.0
- EC001818
- UNSPSC 11
- 41111926
- UNSPSC 7.0901
- 41111926